IESNA:LM-63-2002
[TEST]P948302
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-13)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3B-927-U-SL3-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 90 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III SPILL LIGHT ELIMINATOR OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]8282
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 109.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 59 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1224.7 1358.8 1477.2 1563.7 1580.5 1486.4 1376.7 1310.7 1301.5 1357.7
1469.1 1605.4 1755.1 1975.2 2163.9 2287.7 2426.2 2593.3 2789.5 2973.4
3129.6 3236.7 3212.4 3135 2907.4 2425.6 1816.2 1220.4 698.6 391.5
261.7 178.4 77.3 40 14.1 0 0
1224.7 1351.2 1472.4 1557.8 1577.3 1487 1377.2 1308 1296.6 1350.2
1457.2 1588.6 1734.6 1927.6 2137.4 2251.5 2390.5 2546.7 2745.7 2922.5
3077.7 3190.7 3171.3 3088.5 2891.2 2439.7 1864.9 1259.3 711 387.1
262.2 184.4 77.9 45.4 16.8 2.7 0
1224.7 1352.3 1468 1560 1591.3 1522.1 1411.3 1330.7 1308.5 1343.7
1436.1 1548.1 1694 1856.8 2066.1 2188.8 2307.2 2448.3 2632.7 2800.9
2966.3 3059.9 3056.1 2944.7 2803.6 2439.1 1927.1 1301.5 770 465
320.1 235.2 155.2 99 61.1 23.8 0
1224.7 1339.3 1453.4 1545.4 1596.7 1564.3 1465.3 1375 1330.7 1344.7
1409.1 1507.5 1617.3 1739.5 1920.1 2079 2203.9 2337 2492.1 2672.7
2829.5 2966.9 3049.6 3043.7 3032.3 3056.1 2842 2331.5 1456.1 691
435.8 336.9 241.7 156.3 76.8 18.9 0
1224.7 1330.1 1434.5 1530.2 1596.7 1619.4 1555.6 1469.7 1398.3 1373.4
1403.1 1472.9 1562.1 1666.5 1770.3 1931.4 2118.5 2247.7 2413.7 2585.7
2770.6 2926.9 3046.9 3139.4 3178.3 3248.6 3342.7 3062.6 2360.7 1319.3
514.2 237.9 160.6 101.1 50.8 6.5 0
1224.7 1320.4 1410.7 1503.7 1580 1635.1 1645.9 1596.7 1535.1 1483.7
1472.9 1503.2 1570.8 1643.8 1740.5 1840 2010.9 2235.8 2392.6 2519.2
2683.5 2883.1 3092.9 3280 3463.3 3672 4044.5 4436 4327.9 3706
2594.3 1265.8 402.8 141.1 50.3 5.9 0
1224.7 1301.5 1378.8 1459.9 1537.2 1606.5 1668.6 1706.5 1710.8 1700
1692.4 1708.1 1745.4 1801.6 1875.7 1974.7 2099.6 2262.9 2468.3 2686.8
2901.5 3152.9 3453.5 3779 4151 4489 4892.9 5563.9 6656.7 7039.5
6066.2 4013.2 2080.7 983 342.3 40.6 0
1224.7 1298.8 1367.5 1438.8 1516.2 1583.7 1654 1716.2 1756.8 1779.5
1804.4 1843.8 1895.7 1961.7 2054.7 2168.8 2300.2 2464 2654.9 2880.4
3131.8 3398.4 3700.6 4058 4417.1 4780.4 5174.6 5714.8 6711.3 7572.1
7021.1 4918.3 2634.9 1151.2 348.8 34.1 0
1224.7 1285.3 1342.6 1405.8 1468 1536.2 1604.8 1676.2 1749.7 1825.4
1895.7 1975.2 2076.9 2202.9 2377.5 2562.4 2765.2 2973.4 3205.3 3468.1
3728.7 3988.3 4252.7 4542.5 4856.1 5162.7 5474.2 5847.2 6403.6 6901.6
6603.2 5346 3352.9 1406.9 297.9 27 0
1224.7 1261.5 1301.5 1343.1 1388 1435.6 1487 1543.7 1608.1 1685.4
1784.3 1899.5 2029.8 2203.4 2433.2 2694.9 2963.6 3255.6 3575.7 3910.4
4250.5 4562 4856.7 5134.6 5379 5614.2 5887.8 6191.1 6564.8 6558.8
5815.9 4491.1 2521.9 740.2 111.4 15.7 0
1224.7 1237.1 1253.9 1271.2 1289.1 1311.8 1338.3 1367.5 1401 1446.9
1507.5 1577.8 1665.9 1793.5 1972 2192 2443.5 2705.2 2969.6 3219.4
3447.6 3673.1 3897.4 4113.7 4305.7 4476.5 4650.1 4845.3 4987.5 4670.1
3815.8 2634.3 1043.6 214.1 58.9 19.5 0
1224.7 1225.8 1227.4 1232.3 1238.8 1244.2 1253.4 1262.6 1272.8 1288
1309.6 1332.3 1357.7 1403.7 1473.4 1555.1 1672.4 1814.1 1989.8 2178.5
2369.4 2558.1 2749.5 2928.5 3086.9 3228 3347.5 3466 3481.1 3098.8
2477 1711.9 685.6 136.8 35.1 10.8 0
1224.7 1211.2 1203.1 1191.2 1178.2 1164.7 1146.8 1129.5 1104.7 1073.3
1039.8 992.2 948.9 920.8 914.3 927.9 984.1 1084.1 1211.7 1342.6
1458.8 1551.3 1632.4 1703.8 1756.8 1782.7 1756.2 1635.1 1380.4 993.3
608.8 318.5 121.1 31.9 7 0 0
1224.7 1187.4 1142.5 1092.2 1035.5 964.1 886.8 800.3 712.7 635.9
573.7 523.4 483.9 455.8 436.4 417.4 402.8 399 416.3 463.9
520.2 556.9 559.1 527.2 474.2 401.7 326 246.6 172.5 104.9
61.6 36.2 19.5 6.5 1.6 0 0
1224.7 1158.2 1078.2 985.2 871.6 754.3 645.1 559.6 495.3 440.7
390.4 343.9 309.3 293.1 285 274.1 266 258.5 248.7 240.1
233.6 222.8 206.6 184.9 160.6 135.7 112.5 94.6 79.5 64.9
48.7 31.4 14.6 3.8 1.1 0 0
1224.7 1124.1 1006.8 866.2 724 597.5 512.1 449.3 391.5 343.4
313.1 295.2 280.1 266.6 253.6 241.2 228.7 213.6 196.8 182.2
171.9 161.7 151.9 138.4 126.5 111.9 99.5 86.5 71.9 56.2
37.3 22.2 10.3 3.8 1.1 0 0
1224.7 1105.8 954.4 778.1 618 514.8 444.5 382.8 340.1 319.6
302.8 284.4 266 249.3 234.1 219.5 202.2 183.8 166 151.4
139.5 127.6 120 113 103.8 93 81.1 68.1 52.4 37.3
26.5 15.7 7 1.6 0 0 0
1224.7 1079.3 896 697.5 551 463.9 396.3 353.6 332.5 315.8
299 277.9 257.4 237.4 217.4 197.4 177.4 159 144.4 133
124.4 116.8 109.2 99 88.7 78.9 67.6 55.7 44.9 35.7
26.5 17.3 5.9 0 0 0 0
1224.7 1063 854.9 646.7 518.5 436.9 376.3 350.4 334.7 317.4
299 277.9 255.2 231.4 208.2 185.5 165.5 150.3 139.5 128.7
119 108.7 100 91.4 82.7 72.5 61.1 49.7 41.1 32.4
23.3 14.1 3.2 0 0 0 0
1224.7 1048.4 823.5 618 505.6 425.5 373.1 354.7 336.9 319
301.2 280.6 258.5 234.7 210.9 189.8 172.5 155.7 141.1 127.6
116.3 103.8 94.1 84.9 74.6 61.6 49.2 41.1 33.5 24.9
16.8 8.1 1.6 0 0 0 0
1224.7 1049 815.9 610.5 495.8 418.5 374.2 359 344.4 326.6
308.2 288.7 268.7 246.6 223.3 201.1 182.2 164.9 150.3 136.3
121.7 106.5 94.1 82.7 70.3 56.2 42.7 35.7 28.7 21.6
14.1 6.5 1.1 0 0 0 0
1224.7 1060.9 827.3 618 501.8 422.3 375.8 360.7 346.6 328.8
310.9 292 271.4 249.8 227.1 204.4 183.8 166.5 154.6 141.7
123.8 108.7 95.2 83.3 69.2 55.7 42.7 35.7 28.1 21.1
14.1 6.5 1.6 0 0 0 0
